??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BID_R01K-4M100
HELP_VARIABLE
Company
Balluff
Description
Safety switches and safety sensors
Bill of material
BALLUFF BID_R01K-4M100
VERF
Availability
no more available
BC
Order code
BID000T
TC
Product identifier
BID R01K-4M100
PX
Product view
55854_00
ICON
TECH
Tech. Details
Tech. Detail
W
Weight
0.015 Kg
TRAFFIC
Customs number
85051990
WEBINC
Product group
Magnetically coded safety switches
DESCRIPT
Description
Coding level (EN ISO 14119) = low, Approval/Conformity = CE, cULus, WEEE, Operating principle = non-contact (magnetic), Assured operating distance Sao = 5 mm, Dimension = 26 x 36 x 13 mm, Ambient temperature = -25...70 °C, Housing material = Thermoplastic, glass-fiber reinforced
CAE
EPlan
Previews
3D
Dimension
2D